Philips GreenSpace Surface mounted, 102 W, 12000 lm, 3000 K, Beam angle 55°, Frosted, IP65 | Dust penetration-protected, jet-proof
คำบรรยายผลิตภัณฑ์
Philips GreenSpace Surface mounted, 102 W, 12000 lm, 3000 K, Beam angle 55°, Frosted, IP65 | Dust penetration-protected, jet-proof
ข้อมูลจำเพาะ
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 3 years + 2 years upon registration