Philips Green Starters

Product Description

Produkty

S10 4-65W SIN 220-240V WH 2PF/10
928392220285

Informácie o radoch produktov

Popis

Range of glow switches for igniting fluorescent lamps with electromagnetic gear. 2-pin ignitor in plastic (flame-retardant polycarbonate) canister and radio-interference suppression capacitor

Výhody

  • Premium quality ensures trouble-free operation; extremely low early replacements reduce maintenance costs

  • The world's only starters which are radioactive free and lead free, avoiding hazardous substances in manufacturing and recycling. Philips ‘Green Flagship Award’ for outperforming competitors

Vlastnosti

  • Premium reliability with less than 100 early failures per million products (<100 ppm)

  • Premium reliability with 10000 swiches guaranteed

Použitie

  • Ignition of fluorescent lamps of all brands with conventional electromagnetic ballasts using TL-D (T8), TL (T12), TL mini and PL-L lamps
  • S2 starters are suitable for 110/130 V 4-22 W single applications, 220/240 V 4-6-8-15-18-22 W single applications and 220/240 V 4-22 W series applications. It is recommended for 220/240 V 18 W single applications for optimal performance
  • S10 starters are suitable for 220/240 V 13, 4-65 W single applications. It is required for 220/240 V 13 W single applications

Súbory na stiahnutie

Letáky

Leták radu
Localized commercial leaflet Green Starters sk_SK pdf 179.6 kB

Vizuálne prvky

Family-Photographs-Green Starters
Viaceré položky - Visuals