Philips Ecoclick štartéry

Product Description

Produkty

S2 4-22W SER 220-240V WH Eur/20X25CT
928390720202
S2 4-22W SER 220-240V WH EUR/1000
928390720229
S2 4-22W SER 220-240V WH EUR/12X25CT
928390720230
S10 4-65W SIN 220-240V WH EUR/20X25CT
928392220202
S10 4-65W SIN 220-240V WH EUR/1000
928392220229
S10 4-65W SIN 220-240V WH EUR/12X25CT
928392220230

Informácie o radoch produktov

Popis

Range of premium-quality glow switch starters for igniting fluorescent lamps with electromagnetic ballast.

Výhody

  • The only starter that offers fast, easy installation with no need to use any extra tools

  • No irritation – even firmly stuck starters can be removed easily

Vlastnosti

  • Redesigned canister top with two installation notches into which the pins of another starter fit perfectly (patented innovation)

  • Radioactive-free (patented) and lead-free (RoHS-compliant)

Použitie

  • Ignition of fluorescent lamps of all brands with conventional electromagnetic ballasts using TL-D (T8), TL (T12), TL mini and PL-L lamps
  • S2 starters are suitable for 110/130 V 4-22 W single applications, 220/240 V 4-6-8-15-18-22 W single applications and 220/240 V 4-22 W series applications. It is recommended for 220/240 V 18 W single applications for optimal performance
  • S10 starters are suitable for 220/240 V 13 4-65 W single applications. It is required for 220/240 V 13 W single applications

Súbory na stiahnutie

Letáky

Leták radu
Localized commercial leaflet Ecoclick štartéry sk_SK pdf 392.9 kB

Vizuálne prvky

Family-Photographs-Ecoclick štartéry
Viaceré položky - Visuals