Philips Phased-out products
Philips' drivers are suitable for high-voltage and low-voltage general and professional lighting applications. These drivers offer high efficiency and long lifetime.
Informações sobre as famílias dos produtos
Descrição
Non-isolated and isolated drivers are ideal and stand on three pillars: quality of light, reliability and flexibility. By using Xitanium LED drivers in your luminaires, you can ensure that your customers receive high-quality light without visual flicker or stroboscopic effects. The reliability of our drivers is based on in-depth electronics knowledge and extensive testing. Finally, application-oriented operating windows offer the flexibility required to provide the stable lumen output and high light quality levels to the luminare manufacturer
Benefícios
Low profile housing (11mm + 16mm + 21mm height)
The low output current ripple ensures no interference with security, cell phone or web cameras and bar code scanners.
Características
High efficiency
Wide operating window
Aplicativos
Aviso e segurança
Safety warnings and installation instructions must be considered during the design in, manufacturing, and installation processes.