Ulotka produktu pdf 559.4 kB
Product-Photographs-929002968402_EU Plik ZIP
Product-Diagrams-929002968402_EU Plik ZIP
Opis produktu
CorePro, LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 h, Plastik, 94.00 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - CorePro candle ND 5-40W E14 827 B35 FR
Spectral Power Distribution Colour - CorePro candle ND 5-40W E14 827 B35 FR
Light Distribution Diagram - CorePro candle ND 5-40W E14 827 B35 FR
General uniform lighting - CorePro candle ND 5-40W E14 827 B35 FR
Lumen Maintenance Diagram - CorePro candle ND 5-40W E14 827 B35 FR
Life Expectancy Diagram