Ulotka produktu pdf 298.2 kB
Product-Photographs-929002966902_EU Plik ZIP
Product-Diagrams-929002966902_EU Plik ZIP
Opis produktu
CorePro, LEDbulb, P45, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 h, Plastik, 89.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - CorePro lustre ND 2.8-25W E27 827 P45 FR
Light Distribution Diagram - CorePro lustre ND 2.8-25W E27 827 P45 FR
General uniform lighting - CorePro lustre ND 2.8-25W E27 827 P45 FR
Spectral Power Distribution Colour - CorePro lustre ND 2.8-25W E27 827 P45 FR
Lumen Maintenance Diagram - CorePro lustre ND 2.8-25W E27 827 P45 FR
Life Expectancy Diagram