Ulotka produktu pdf 552.2 kB
Product-Photographs-929002966802_EU Plik ZIP
Product-Diagrams-929002966802_EU Plik ZIP
Opis produktu
CorePro, LEDbulb, B35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Plastik, 89.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - CorePro candle ND 2.8-25W E14 827 B35 FR
Spectral Power Distribution Colour - CorePro candle ND 2.8-25W E14 827 B35 FR
General uniform lighting - CorePro candle ND 2.8-25W E14 827 B35 FR
Light Distribution Diagram - CorePro candle ND 2.8-25W E14 827 B35 FR
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro candle ND 2.8-25W E14 827 B35 FR