Philips StoreSet Evo, Track panel, Xtra (lm/W and lifetime), 43 W, 575x196 mm, 6600 lm, 3000 K, Bredstrålet, Klar, Hvit

SM515T 66S/830 PSU WB WH HE

Produktbeskrivelse

Track panel, 575x196 mm, Plast, Hvit, Strømforsyningsenhet (på/av), 6600 lm, 43 W, 157 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Bredstrålet, Klar, Polykarbonat, IP20 | Fingerbeskyttet, IK02 | 0,2 J standard, Sikkerhetsklasse I, Skinne

Bestillingskode: 910505102698
Full bestillingskode: 872016958709000
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
Localized commercial leaflet 910505102698 no_NO pdf 281.1 kB

Brosjyrer

Installasjonsinstruksjoner
SM515T mounting instructions pdf 654.1 kB

Visuelle hjelpemidler

Product-Photographs-910505102698_EU
mange eiendeler - Visuals
Product-Diagrams-910505102698_EU
mange eiendeler - Visuals

Programtillegg

IES
IES File - SM515T 66S/830 PSU WB WH HE IES
Dialux
ULD File - SM515T 66S/830 PSU WB WH HE ULD
Relux
ROLF File - SM515T 66S/830 PSU WB WH HE ROLFZ
LDT
LDT File - SM515T 66S/830 PSU WB WH HE LDT