PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen City LED gen2 large & mega

Copenhagen City LED Gen2: comfortable, future-ready light for your city

Products

Product Compare
112
5,765
3000
80
43.5
115
9,518
3000
80
71
113
9,518
3000
80
72
112
10,545
3000
80
79
109
10,545
3000
80
81
111
5,765
3000
80
44
117
13,604
2700
70
98
99
13,530
2200
70
116

Product family information

Description

The original Copenhagen luminaire was co-designed with Copenhagen’s Office of City Architecture in the 1960s with the aim of enhancing the aesthetic appeal of the city through lighting. This timeless luminaire design comes in two types: Copenhagen City LED Gen2 is for city and residential areas where light comfort is important; Copenhagen LED Gen2 delivers high performance for road lighting applications. The second generation of Copenhagen City LED offers a very comfortable light distribution with minimum glare, enabled by a round LED engine, which follows the shape of the luminaire. The opal canopy option provides even more ways to enhance the impact of lighting. It is also perfect for city branding as it can be used to create both static and dynamic uplight with any color of light. The luminaire comes with a variety of suspensions and optics, offering maximum freedom in lighting design for downtown and residential area applications. It is also available with one or two Zhaga-D4i (ZD4i) System Ready (SR) sockets, which makes the luminaire future ready. This means Copenhagen City LED Gen2 is ready to pair with advanced control and lighting software applications such as Interact, or sensors such as the Outdoor Sensor Bundle (OSB). And because the top SR socket is integrated into the canopy, it has no impact on the beautiful, clean design of the luminaire. Furthermore, every Copenhagen City LED Gen2 BRS761, BRS762 and BRS763 luminaire is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programing operations faster and easier and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • Unique aesthetic design with perfect LED integration and excellent finishing

  • Very comfortable lighting with lifted LED engine, round shape, and optional satin diffuser

Features

  • 3 sizes to fit all mounting heights (small, large, and mega) and possibilities: side entry, post-top, catenary, or central fixing

  • Choice of color temperatures and color rendering for different ambiences: 2200K, 2700K, 3000K and 4000K

Applications

  • Major city roads (mega and large versions)
  • Downtown, city center streets (large)
  • Residential streets, car parks, pedestrian places, and parks (small)

Specifications

  • Type
    BRS762: Side entry large BDS762: Center, 3/4" thread suspended large BSS762: Wire suspended large BRS763: Side entry mega BDS763: Center, 3/4" thread suspended mega BSS763: Wire suspended mega
  • Material
    88% bio-based polyethylene canopy 88% recycled aluminum bracket and heatsink silk screen printed, tempered front glass
  • Installation
    Side entry Center, 3/4" thread suspended Wire suspended
  • Correlated color temperature - CCT
    722, 727, 730, 740, 827, 830, 840

Downloads