Philips Copenhagen City LED gen2 large & mega, Urban road & street light, 116 W, 13530 lm, 2200 K, CRI70, GPRS network, Metronomis distribution wide, Safety class II, IP66, SRG6-6
BRS763 LED140/722 II MDW SRTB 60S C10K
Product Description
Urban road & street light, Polyethylene, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 13530 lm, 116 W, 99 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code LED140 [LED module 14000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -