PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen City LED gen2 large & mega, Urban road & street light, 98 W, 13604 lm, 2700 K, CRI70, GPRS network, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BRS763 LED140/727II GL-MDW SRTB 60S C10K

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 13604 lm, 98 W, 117 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634805
Full order code: 871951409950000

Specifications

  • Lamp family code
    LED140 [LED module 14000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads