Philips Copenhagen City LED gen2 large & mega, Urban road & street light, 72 W, 9518 lm, 3000 K, CRI80, GPRS network, Metronomis distribution wide, Safety class II, IP66, SRG6-6
BSS762 LED100/830II GL-MDW CLOLS850 SRTB
Product Description
Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 9518 lm, 72 W, 113 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code LED100 [LED module 10000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle