Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
96 | 2,800 | 2200 | 29 | 22 | |||
135 | 4,000 | 4000 | 29.5 | 22 | |||
96 | 2,800 | 2200 | 29 | 22 | |||
124 | 3,850 | 3000 | 31 | 22 |
Product family information
Description
Thanks to the GreenSpace Accent family of projectors, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics for a reasonable initial investment. The new PerfectAccent optics provide high-quality light that adds sparkle to merchandise at the same time as enhancing shopper eye comfort. Installation and repositioning are both quick and easy and require no additional tools as GreenSpace Accent Projectors integrate seamlessly onto 3C- and DALI-tracks, CoreLine Trunking and Maxos fusion. For fashion (shops) and food retailers (supermarkets, hyperstores), the GreenSpace Accent Projector is available with special LED flavors and fresh food LED lighting recipes to show the merchandise in the very best light. Check out our Fashion and Food catalog pages to find out more about PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne.
Benefits
Blends into stores with a clean, robust and neutral design
Increased sparkle and shopper eye comfort with PerfectAccent optics
Features
Tool-less installation and repositioning on Track (ST321T), CoreLine Trunking (ST321Y; a double spot head version) or Maxos fusion (ST321S)
Available with a high flux up to 4900 lm, a wide range of optics, optional front glass and barn door accessories
Applications
Warning & Safety
All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using a front glass
Cleaning of the optic is only allowed using pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth.