Philips GreenSpace Accent Projector, CoreLine Projector variant (double spot head), 29.5 W, 4000 lm, 4000 K, Wide beam, White
ST321Y 39S/840 PSU WB WH
Product Description
CoreLine Projector variant (double spot head), Aluminum, White, Power supply unit (On/Off), 4000 lm, 29.5 W, 135 lm/W, 4000 K, (0.382,0.380)<3, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -