Philips GreenSpace Accent Projector, Track projector, 31 W, 3850 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, White
ST321T 39S/PW930 WIA WB WH
Product Description
Track projector, Aluminum, White, Wireless driver Interact System ready, 3850 lm, 31 W, 124 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -