Philips GreenSpace Accent Projector, Track projector, 29 W, 2800 lm, Rosé, 2200 K, Medium beam, White
ST321T 27S/ROSE PSU MB FG WH
Product Description
Track projector, Aluminum, White, Power supply unit (On/Off), 2800 lm, 29 W, 96 lm/W, Rosé, 2200 K, (0.478,0.382)<2, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -