PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Projector, Track projector, 29 W, 2800 lm, Rosé, 2200 K, Wireless, Interact Ready, Wide beam, White

ST321T 27S/ROSE WIA WB FG WH

Product Description

Track projector, Aluminum, White, Wireless driver Interact System ready, 2800 lm, 29 W, 96 lm/W, Rosé, 2200 K, (0.478,0.382)<2, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102313
Full order code: 872016901333900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads