Saudi Arabia - English

Philips MASTER VALUE LED spot LV

The ideal solution for spot lighting

Products

MASTER LED 5.5-50W 2700K MR16 36D
MASTER LED 5.5-50W 2700K MR16 36D
929001146108

Product family information

Description

Philips MASTER VALUE MR16 is the series of Low Voltage (12VAC) Halogen MR16 replacements. Not only does it employs Philips' patented solution to guarantee the broadest possible compatibility with standard 12V Halogen electronic transformers. It also delivers beam intensity which is equivalent to the 50W Philips Halogen MR16 lamps. The form-factor of Philips MASTER Value LED MR16 guarantees a 100% form on the back-side of the lamp (exact form with Halogen lamps.)

Benefits

  • Up to 80% energy saving compared with halogen lamp

  • Broad compatibility with transformers

Features

  • Dimmable range

  • Patented intelligent driver

Applications

  • Ideal for accent lighting in hotels, hospitals, shops and museums (e.g. floors, elevators, displays)

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER VALUE LED spot LV en_SA pdf 487.1 kB
Additional literature
Product Image for MASTER VALUE LED Spot LV tif 71.1 MB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.9 MB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 2.3 MB

Visuals

Family-Photographs-MASTER VALUE LED spot LV
Multiple assets
Video
MASTER LEDspot LV mp4 130.7 MB

Photometry and Lighting design

Family-IES-MASTER VALUE LED spot LV
Multiple assets