Saudi Arabia - English

Philips MASTER Value, LEDspot, MR16, dimmable, 50 W, GU5.3, 4000 K, 660 lm, CRI 90, 25000 hour(s), Glass

MAS LED SPOT VLE D 7.5-50W MR16 940 60D

Product Description

MASTER Value, LEDspot, MR16, dimmable, 50 W, GU5.3, 4000 K, 660 lm, CRI 90, 25000 hour(s), Glass, 88.00 lm/W, EEL F, PF 0.7, Beam angle 60 degree(s), RG1, IP20

Order code: 929002493702
Full order code: 871951430742100

Specifications

Cap-Base
GU5.3
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB
Product leaflet
Localized commercial leaflet 929002493702 en_SA pdf 287.5 kB

Visuals

Product-Photographs-929002493702_EU
Multiple assets - Visuals
Product-Diagrams-929002493702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SPOT VLE D 7.5-50W MR16 940 60D IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER VALUE LEDspot-LV-COMF-2197-Ref-929002492502 pdf 707.3 kB