Accent downlights

Brighten up your workspace or store with a Philips' accent downlight, and add subtle lighting which perfectly blends in with the ceiling. Philips' LED accent downlight offers cost-efficiency with no compromise on the standard of high-quality lighting.

16 items

FAQs

Which accent LED downlight families are available on this page?

The page covers a broad selection of recessed, semi-recessed, surface and linear accent formats. Families include the LuxSpace Accent Performance Adjustable and LuxSpace Accent Compact ranges, the GreenSpace Accent Gen2 and GreenSpace Evo Mini ranges, CoreLine Recessed Spot gen2, SmartBright Pro Spotlight, Deep Recessed Spotlight, EcoAccent, Ambifit and Flex Cove. This is a representative selection, so browse the full family list to see every series.

What light output, efficacy, CCT and CRI do these accent downlights offer?

Luminous flux across the families on this page ranges from 545 lm to 6,200 lm, and efficacy ranges from 74 lm/W to 157 lm/W. Colour temperatures span 2,200 K to 6,500 K, and CRI ranges from 80 to 90. Exact values depend on the variant, so confirm the variant-level figures on each family's product datasheet before specification.

What is the difference between adjustable, elbow, cardanic and fixed accent downlights?

The difference is how the light can be aimed. Fixed versions, such as GreenSpace Accent Fixed Gen2, direct light straight down. Adjustable, elbow and cardanic versions, such as LuxSpace Accent Compact Adjustable, LuxSpace Accent Performance Elbow and GreenSpace Accent Cardanic Gen2, let installers aim the beam at displays or architectural features. Check the aiming range on each family datasheet.

Do these accent downlights support DALI dimming and connected lighting?

Many families on this page are dimmable, but not all of them, so check each variant. Dimming is available through a control system (e.g. DALI) using a suitable driver in the luminaire, or through wireless dimming protocols. DALI-2 and D4i variants serve installations that need multi-master addressing or sensor-on-driver data. Interact-Ready luminaires with suitable Interact-Ready drivers connect wirelessly to the Interact platform. See the lighting controls overview for details.

Which IP ratings are available for accent LED downlights?

The families on this page are available in IP20, IP44 and IP65 variants. IP20 suits dry indoor ceilings. IP44 and IP65 variants provide higher protection against water and dust ingress. Some recessed versions carry a different rating below the ceiling than above it. Select the rating that matches the installation environment's ingress-protection requirements, and confirm it on the family datasheet.

What lifetime and warranty apply to these accent downlights?

Rated lifetime across the families on this page ranges from 50,000 to 100,000 hours, depending on the variant and its lumen-maintenance class. A standard 5-year warranty applies Warranty terms can differ by country and project type, so verify the warranty period and conditions that apply in your market with the local Signify representative or authorised partner.

When should I choose accent downlights instead of general downlights?

Choose accent downlights when the goal is highlighting objects, displays or architectural features rather than providing uniform ambient light. They are often combined with general downlights in the same ceiling. Validate the final layout in DIALux or Relux against the illuminance targets in EN 12464-1 for the specific application.

How do I configure an accent downlight and download IES or Revit files?

The LuxSpace Accent families on this page, including LuxSpace Accent Compact Elbow, are available via Signify's Online Product Configurator (OPC). The configurator lets you select CCT, CRI, lumen output and optics. Datasheets, IES/LDT photometric files and BIM/Revit objects can be downloaded for both pre-configured SKUs and configurator-generated codes. For other families, downloads are available on each product family page.

How do I request a quote or buy accent LED downlights?

Signify's professional luminaires are purchased through authorised partners and dealers, not directly online. Use the "Where to buy" or contact option on signify.com to reach a local partner or Signify representative. They can provide pricing, lead times, samples and project support. Include the product codes from the family datasheet or configurator output in your request to speed up quotation.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Regulatory requirements, such as the EU EcoDesign Directive and the EU Single Lighting Regulation 2019/2020, together with national installation rules, vary by market and are not covered here. For compliance information specific to your installation, visit Signify's website for your country via the country selector. The corresponding category page lists locally compliant variants and the applicable standards.