Philips CorePro LED capsule LV

CorePro LEDcapsule LV - For task lighting and decorative applications

Products

Product family information

Description

The CorePro LEDcapsule is a true alternative to the halogen capsule. It is particularly suitable for task lighting and decorative applications in homes, shops, hotels and restaurants. Compatible with existing fixtures with G4 holders and designed for retrofit replacement of halogen capsules, CorePro LEDcapsule delivers huge energy savings and minimizes maintenance costs without any compromise on light quality.

Benefits

  • Up to 88% energy saving compared with halogen lamps

  • Broad compatibility with transformers

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, washrooms, reception areas, under-cabinet fixtures, cabinet lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED capsule LV en_SA pdf 226.9 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-CorePro LED capsule LV
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CorePro LED capsule LV
Multiple assets - Software Plugins