Philips CorePro, LEDspot, Capsule, not dimmable, 20 W, G4, 2700 K, 200 lm, CRI 80, 15000 hour(s), Clear Plastic

CorePro LEDcapsuleLV 1.7-20W G4micro 827

Product Description

CorePro, LEDspot, Capsule, not dimmable, 20 W, G4, 2700 K, 200 lm, CRI 80, 15000 hour(s), Clear Plastic, 117 lm/W, EEL F, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779002
Full order code: 872016930047700

Specifications

Cap-Base
G4
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003779002 en_SA pdf 482.5 kB

Visuals

Product-Photographs-929003779002_EU
Multiple assets - Visuals
Product-Diagrams-929003779002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleLV 1.7-20W G4micro 827 IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 675.0 kB