Philips CorePro, LEDspot, Capsule, dimmable, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleLV 2.1-20W G4 827 D

Product Description

CorePro, LEDspot, Capsule, dimmable, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.9, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779202
Full order code: 872016930055200

Specifications

Cap-Base
G4
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB
Product leaflet
Localized commercial leaflet 929003779202 en_SA pdf 468.6 kB

Visuals

Product-Photographs-929003779202_EU
Multiple assets - Visuals
Product-Diagrams-929003779202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleLV 2.1-20W G4 827 D ies 6.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-LV-small-COMF-3270-Ref-929002389702 pdf 694.4 kB