Philips CorePro, LEDspot, Capsule, dimmable, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleLV 4.2-40W GY6.35 827D

Product Description

CorePro, LEDspot, Capsule, dimmable, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 hour(s), Plastic, 111 lm/W, EEL F, PF 0.9, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003609002
Full order code: 872016917102200

Specifications

Cap-Base
GY6.35
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003609002 en_SA pdf 475.1 kB

Visuals

Product-Photographs-929003609002_EU
Multiple assets - Visuals
Product-Diagrams-929003609002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleLV 4.2-40W GY6.35 827D IES 7.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-LV-Large-COMF-3270-Ref-929003609002 pdf 671.4 kB