Philips CoreLine Batten

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

The CoreLine Batten delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. The efficient design makes installation quick and easy, enabling seamless light-line creation without additional accessories. CoreLine Batten provides universal light distribution, supporting homogeneous illuminance and visual comfort. Interact Ready luminaires with integrated wireless communications are also available, for use with Interact gateways, sensors and software.

Benefits

  • Energy savings and longer lifetime, to reduce operating costs.

  • Direct replacement for conventional battens, in terms of light performance, length and installation flexibility.

Features

  • Energy efficient and long lasting: up to 130lm/W and 50khrs L70 lifetime.

  • Many options available: L600/L1200/L1500/L1800, up to 10000lm, 3000K and 4000K.

Applications

  • Industrial production spaces, workshops and technical premises.
  • Assembly and utility areas.
  • Cove lighting.
  • General area lighting.

Warning & Safety

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Batten en_SA pdf 860.0 kB
EcoDesign document
EcoDesign pdf 1.2 MB

Visuals

Family-Photographs-CoreLine Batten
Multiple assets - Visuals
Revit file
CoreLine_Batten-RFA.zip zip 3.4 MB
Video
The Philips CoreLine family range video gives an overview of the luminaires available and highlights new products, benefits and application areas. mp4 151.8 MB
Video
CoreLine batten Installation Video (MP4) Q1-2020 mp4 53.7 MB
Video
CoreLine Batten BN126C All-in installation video mov 138.8 MB

Photometry and Lighting design

Family-IES-CoreLine Batten
Multiple assets - Software Plugins
Family IES collection
CoreLine batten All_in portfolio photometrics zip 88.1 kB