Philips CoreLine Batten, All-in, 57 W, L1500 mm, 8000 lm, 3000 K, 4000 K, Wireless, Interact Ready, Opal, IP20/40, EL-ready

BN126C LED80S/830_40 WIA L1500

Product Description

L1500 mm, Metal–Plastic, White, Signal white (RAL9003), Wireless driver Interact System ready, All-in, Multi Color Temperature, 8000 lm, 57 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401850087
Full order code: 872016976835299

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED80S/830_40 WIA L1500 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401850087 en_SA pdf 1.1 MB

Brochures

Install instructions
Installation instruction, CoreLine batten BN126C pdf 2.7 MB

Visuals

Product-Photographs-911401850087_EU
Multiple assets - Visuals
Product-Diagrams-911401850087_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN126C LED80S/830_40 WIA L1500 IES
Revit file
BN126C LED80S/830_40 WIA L1500 911401850087 ZIP
Dialux
ULD File - BN126C LED80S/830_40 WIA L1500 ULD
Relux
ROLF File - BN126C LED80S/830_40 WIA L1500 ROLFZ
LDT
LDT File - BN126C LED80S/830_40 WIA L1500 LDT