Philips CoreLine Batten, All-in, 45.5 W, L1200 mm, 6400 lm, 3000 K, 4000 K, DALI, Opal, IP20/40, EL-ready

BN126C LED64S/830_40 PSD L1200

Product Description

L1200 mm, Metal–Plastic, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Color Temperature, 6400 lm, 45.5 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401850287
Full order code: 872016976837699

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED64S/830_40 PSD L1200 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401850287 en_SA pdf 1006.3 kB

Brochures

Install instructions
Installation instruction, CoreLine batten BN126C pdf 2.7 MB

Visuals

Product-Photographs-911401850287_EU
Multiple assets - Visuals
Product-Diagrams-911401850287_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN126C LED64S/830_40 PSD L1200 IES
Revit file
BN126C LED64S/830_40 PSD L1200 911401850287 ZIP
Dialux
ULD File - BN126C LED64S/830_40 PSD L1200 ULD
Relux
ROLF File - BN126C LED64S/830_40 PSD L1200 ROLFZ
LDT
LDT File - BN126C LED64S/830_40 PSD L1200 LDT