Pakistan - English

Signify Sunstay Pro gen2 mini

SunStay Pro gen2 mini: All-in-one connected solar streetlight

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

SunStay Pro gen2 mini solar streetlights make it easier than ever to meet your sustainability targets. With an integrated solar panel and option for additional vertical PV panel, Lithium Ferro Phosphate (LFP) battery, these solar streetlights also feature charger options for off-grid and hybrid operation. SunStay Pro gen2 mini comes in wide range of color temperatures with dedicated light recipes that help to preserve dark skies. All in a distinctive luminaire housing design with a robust, long lasting (PDC) aluminum housing. So, you can bring light to areas without access to the electric grid for years to come. SunStay Pro gen2 mini solar lighting uses the latest LED technology for a long lifetime of 100,000 hours with best-in-class lumen maintenance @L95. The specially designed pole mounting spigot offers different tilt angles, and the option for lateral and pole top mounting. With the LEDgine optimized optical platform you can also increase the distance between poles to reduce the total cost of ownership in a wide range of applications. SunStay Pro gen2 mini is made for quick and simple installation with a re-designed cable feed through and top-down, toolless access to the gear components for improved serviceability. And thanks to Signify Service tag, you have access to all the documentation you need on site. Connectivity and dimming options are available, including a radar motion sensor to automatically increase light levels when presence is detected. There’s also the option to group and control neighboring streetlights through an internal mesh network to increase light levels in case of presence or activity detection. What’s more, VGP724 SunStay Pro gen2 mini solar lighting is System Ready so it can be paired with advanced lighting management systems such as Interact at any point in the future. The all-in-one choice for today and tomorrow

Benefits

  • Bring light to areas with no access to electric grid

  • Preserve landscapes (no cabling trenches)

Features

  • Replaceable Lithium Ferro Phosphate battery for long life and hassle-free operations

  • Choice of 40+ beams, internal louver options

Applications

  • Cycle paths, footpaths and pedestrian crossings
  • Urban and residential streets, roundabouts, parks and playgrounds
  • Shopping areas
  • Industrial areas, parking areas, petrol stations, airports, harbors, public transport areas

Warning & Safety

  • To ensure performance and autonomy of streetlight, solar sizing calculation to be done by trained signify team or trained partner by Signify team

  • For effective performance of solar street light, photo voltaic panel should be exposed to sun all day and should not be installed under shadows

Downloads