Pakistan - English

Signify Sunstay Pro gen2 mini, Solar streetlight, 15.6 W, 2653 lm, 4000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class I, IP66

VGP724 LED30/740 HY-BLE DM10 DGR 60P

Product Description

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 2653 lm, 15.6 W, 170 lm/W, 4000 K, (0,3818, 0,379), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode kV, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300059288
Full order code: 872016980985700

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable
    Yes
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product