Pakistan - English

Signify Sunstay Pro gen2 mini, Solar streetlight, 12.0 W, 1774 lm, 2700 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66

VGP724 LED20/727 OG-BLE DM10 III DGR 60P

Product Description

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 1774 lm, 12.0 W, 148 lm/W, 2700 K, (0,457, 0,409), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Order code: 912300059289
Full order code: 872016980986400

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable
    Yes
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product