Signify Sunstay Pro gen2 mini, Solar streetlight, 18.3 W, 2640 lm, 2700 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class I, IP66
VGP724 LED30/727 HY-BLE DM10 DGR 60P
Product Description
Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 2640 lm, 18.3 W, 144 lm/W, 2700 K, (0,457, 0,409), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode kV, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years