Pakistan - English

Signify Sunstay Pro gen2 mini, Solar streetlight, 10.8 W, 1778 lm, 3000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66

VGP724 LED20/730 OG-BLE DM10 III DGR 60P

Product Description

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 1778 lm, 10.8 W, 164 lm/W, 3000 K, (0,433, 0,403), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Order code: 912300059285
Full order code: 872016980982600