Pakistan - English

Philips Specialty LED tube

New generation of specialty LEDtube

Products

Sensor LEDtube 1200mm 16W 840 T8
Sensor LEDtube 1200mm 16W 840 T8
929003103310
Sensor LEDtube 1200mm 16W 865 T8
Sensor LEDtube 1200mm 16W 865 T8
929003103410
MAS LEDtube Spectrum 1200mm 20W
MAS LEDtube Spectrum 1200mm 20W
929003145310
MAS LEDtube Spectrum 1200mm 2000lm T5
MAS LEDtube Spectrum 1200mm 2000lm T5
929003574510

Product family information

Description

Philips specialty LEDtube integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for relamping to serve multi-purpose usage: it meets general lighting requirements, offers significant energy savings, and special function such as Visible Light Communication.

Benefits

  • Highly energy-efficient

  • Conventional form factor to fit into existing luminaires

Features

  • Reduced operational cost thanks to lower energy consumption

  • Fastest and easiest way to upgrade existing luminaires to LED technology, completely safe product and installation process

Applications

  • Hospitality, retail, office, industrial applications

Downloads