Pakistan - English

Philips LEDtube, T8, Mains, Double-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 12000 K, 880 lm, 15000 hour(s)

Ledtube SW DE HO 600mm 8w 12000k T8

Product Description

LEDtube, T8, Mains, Double-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 12000 K, 880 lm, 15000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929004578738
Full order code: 872016933324600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product