Pakistan - English

Philips LEDtube, T5, 1200 mm, 20 W, 2200 K, 2000 lm, 50000 hour(s)

MAS LEDtube Spectrum 1200mm 2000lm T5

Product Description

LEDtube, T5, 1200 mm, 20 W, 2200 K, 2000 lm, 50000 hour(s), 100 lm/W, G5, Plastic

Order code: 929003574510
Full order code: 694783048639700

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family