Pakistan - English

Philips LEDtube, T8, 1200 mm, 16 W, 6500 K, 1800 lm, 30000 hour(s)

Sensor LEDtube 1200mm 16W 865 T8

Product Description

LEDtube, T8, 1200 mm, 16 W, 6500 K, 1800 lm, 30000 hour(s), 112 lm/W, G13, Glass

Order code: 929003103410
Full order code: 692234194467300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003103410 en_AA pdf 796.8 kB

Visuals

Product-Photographs-929003103410_EU
Multiple assets
Product-Diagrams-929003103410_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Sensor LEDtube 1200mm 16W 865 T8 IES 22.5 kB