Philips LEDtube, T8, Single-ended, 1200 mm, 100-277 V, 14 W, 36W TL-D, 2200 K, 1500 lm, 50000 hour(s)
MAS LEDtube Spectrum 1200mm 1500lm
Product Description
LEDtube, T8, Single-ended, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 2200 K, 1500 lm, 50000 hour(s), 107 lm/W, G13, Beam angle 160 degree(s), 1200 mm, SDCM 6, PF 0.9, IP20
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube