Pakistan - English

Philips MASTER LEDtube T5 UltraEfficient

For top performance and sustainability

New

Products

MAS LEDtube 1200mm UE 13.5W 840 T5 HK
MAS LEDtube 1200mm UE 13.5W 840 T5 HK
929004352308
MAS LEDtube 1200mm UE 13.5W 865 T5 HK
MAS LEDtube 1200mm UE 13.5W 865 T5 HK
929004352408
MAS LEDtube 1500mm UE 18.9W 840 T5 HK
MAS LEDtube 1500mm UE 18.9W 840 T5 HK
929004352508
MAS LEDtube 1500mm UE 18.9W 865 T5 HK
MAS LEDtube 1500mm UE 18.9W 865 T5 HK
929004352608

Product family information

Description

Philips MASTER LEDtube UltraEfficient T5 Mains provides a highly energy-efficient solution for both FL-to-LED and LED-to-LED replacements. It supports direct-wire installation With a high lumen output of 3500 lm, it can replace both T5 HE and HO lamps. Featuring a long lifetime of 70,000 hours, it delivers better light quality and long-term performance.

Benefits

  • Absolute performance in energy saving, up to 28% compared with standard T5 LED, up to 61% compared with TL5 fluorescent tube

  • Reliable performance of up to 70,000 hours

Features

  • Ultra efficiency achieves an class B energy efficiency rating

  • Replacement of existing T5 lamps: operates with mains power connection

Applications

  • Office, education & retail
  • Industry & warehouse

Downloads