Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1200 mm, 18.9 W, 54W TL5 HO, 4000 K, 3500 lm, CRI 80, 70000 hour(s)

MAS LEDtube 1200mm UE 18.9W 840 T5 EELB

New

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 18.9 W, LED alternative to 54W TL5 HO, 4000 K, 3500 lm, CRI 80, 70000 hour(s), 185 lm/W, EEL B, G5, Beam angle 160 degree(s), Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004351902
Full order code: 872110313807100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004351902 pdf 68.9 kB
Product leaflet
Localized commercial leaflet 929004351902 en_AA pdf 819.3 kB

Brochures

Install instructions
Philips MASTER LEDtube T5 UltraEfficient Installation Guide pdf 4.3 MB

Visuals

Product-Photographs-929004351902_EU
Multiple assets
Product-Diagrams-929004351902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 18.9W 840 T5 EELB IES 8.2 kB
LDT
LDT File - MAS LEDtube 1200mm UE 18.9W 840 T5 EELB ldt 9.3 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-T5-UltraEfficient--Ref-929004351902 (1) pdf 1021.1 kB