Pakistan - English

Philips MASTER, LEDtube, T5, 1200 mm, 13.5 W, 6500 K, 2500 lm, 75000 hour(s)

MAS LEDtube 1200mm UE 13.5W 865 T5 HK

Product Description

MASTER, LEDtube, T5, 1200 mm, 13.5 W, 6500 K, 2500 lm, 75000 hour(s), 185 lm/W, G5, Glass, 0 %, RG0

Order code: 929004352408
Full order code: 872110313817000

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004352408 en_AA pdf 825.0 kB

Brochures

Install instructions
Philips MASTER LEDtube T5 UltraEfficient Installation Guide pdf 4.3 MB

Visuals

Product-Photographs-929004352408_EU
Multiple assets
Product-Diagrams-929004352408_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 13.5W 865 T5 HK IES 12.4 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-T5-UltraEfficient-Ref-929004352308 pdf 910.6 kB