Philips MASTER, LEDtube, T5, Mains, 1500 mm, 18.9 W, 49W TL5 HO, 4000 K, 3500 lm, CRI 80, 70000 hour(s)
MAS LEDtube 1500mm UE 18.9W 840 T5 EELB
Product Description
MASTER, LEDtube, T5, Mains, 1500 mm, 18.9 W, LED alternative to 49W TL5 HO, 4000 K, 3500 lm, CRI 80, 70000 hour(s), 185 lm/W, EEL B, G5, Beam angle 160 degree(s), Glass, 0 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base G5
- Nominal lifetime 70,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Flux measurement reference Sphere
- Warranty period 5 years