Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1500 mm, 18.9 W, 49W TL5 HO, 6500 K, 3500 lm, CRI 80, 70000 hour(s)

MAS LEDtube 1500mm UE 18.9W 865 T5 EELB

New

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 18.9 W, LED alternative to 49W TL5 HO, 6500 K, 3500 lm, CRI 80, 70000 hour(s), 185 lm/W, EEL B, G5, Beam angle 160 degree(s), Glass, 0 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004352202
Full order code: 872110313813200

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product