Pakistan - English

Philips MASTER LED tube Mains/DC

For top performance and sustainability

New

Products

Product family information

Description

Our new Philips MASTER LED tube Mains/DC is a breakthrough product designed for both general lighting and emergency lighting applications. It provides fast and easy way to upgrade your whole lighting system in one go, without needs to replace existing luminaire housing. High quality and reliable illumination during day to day normal operation as well as unexpected power outages that you can trust. With up to 75,000 hrs lifetime and 185lm/W efficiency, the solution is also long lasting and energy efficient.

Benefits

  • Absolute performance that provides a solution for both general lighting and emergency lighting

  • Unparalleled savings with low energy consumption and long lifetime

Features

  • 2-in-1 solution suitable for general lighting and emergency lighting

  • Emergency lighting ready for both centralized and decentralized systems

Applications

  • Offices, schools, healthcare; parking, warehouse, industry; public spaces
  • General lighting and emergency lighting

Warning & Safety

  • The installation should be performed by qualified professionals in accordance with relevant local code. The modified luminaire shall meet applicable emergency lighting standards. Please use the provided checklist to carry out appropriate risk assessments before, during and after installation.

  • Please note that for use with decentralized system, a compatible emergency lighting battery kit (we recommend the EM300V ELB, ELP3 kit HV, EAN: 8719514881136) and safeguard module (EAN: 8721103152213) must also be used.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube Mains/DC en_AA pdf 554.6 kB

Visuals

Family-Photographs-MASTER LED tube Mains/DC
Multiple assets

Photometry and Lighting design

Family-IES-MASTER LED tube Mains/DC
Multiple assets