Pakistan - English

Philips MASTER, LEDtube, T8, Mains/DC, 1500 mm, 20 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s), ELR/EL-DC

MAS LEDtube Mains/EL 1500mm 20W 840 T8

Product Description

MASTER, LEDtube, T8, Mains/DC, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 929004306702
Full order code: 872110311514000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004306702 pdf 69.1 kB
Product leaflet
Localized commercial leaflet 929004306702 en_AA pdf 836.7 kB

Brochures

Declaration of Conformity
Declaration of conformity pdf 2.8 MB
Install instructions
Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 337.3 kB
Install instructions
Localized_DE_Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 342.6 kB

Visuals

Product-Photographs-929004306702_EU
Multiple assets
Product-Diagrams-929004306702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube Mains/EL 1500mm 20W 840 T8 IES 45.2 kB
LDT
LDT File - MAS LEDtube Mains/EL 1500mm 20W 840 T8 ldt 34.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-tube-Mains-DC-FAM-103487795-Ref-929004306702 pdf 1.0 MB