Philips MASTER, LEDtube, T5, Mains/DC, 1500 mm, 26 W, 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 hour(s), ELR/EL-DC
MAS LEDtube Mains/EL 1500mm 26W 840 T5
Product Description
MASTER, LEDtube, T5, Mains/DC, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 0 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Cap-Base G5
- Nominal lifetime 60,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Flux measurement reference Sphere
- Warranty period 5 years