Philips MASTER, LEDtube, T8, Mains/DC, 1200 mm, 13.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s), ELR/EL-DC
MAS LEDtube Mains/EL 1200mm 13.5W 840 T8
Product Description
MASTER, LEDtube, T8, Mains/DC, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Cap-Base G13
- Nominal lifetime 75,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Flux measurement reference Sphere
- Warranty period 5 years