Pakistan - English

Philips MASTER, LEDtube, T5, Mains/DC, 600 mm, 10.5 W, 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 hour(s), ELR/EL-DC

MAS LEDtube Mains/EL 600mm 10.5W 840 T5

Product Description

MASTER, LEDtube, T5, Mains/DC, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 hour(s), 152 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 929004307002
Full order code: 872110311516400

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004307002 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929004307002 en_AA pdf 805.4 kB

Brochures

Install instructions
Localized_DE_Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 342.6 kB
Install instructions
Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 337.3 kB

Visuals

Product-Photographs-929004307002_EU
Multiple assets
Product-Diagrams-929004307002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube Mains/EL 600mm 10.5W 840 T5 IES 8.5 kB
LDT
LDT File - MAS LEDtube Mains/EL 600mm 10.5W 840 T5 ldt 5.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-tube-Mains-DC-FAM-103487795-Ref-929004307002 pdf 931.2 kB