Pakistan - English

Philips MASTER VALUE LED spot MV

An optimum combination of value and performance, MASTER Value LEDspot MV is a perfect fit for spot lighting

Products

MAS LED spot VLE D 5-65W GU10 927 36D
MAS LED spot VLE D 5-65W GU10 927 36D
929001348822
Master LED 4.9-50W GU10 930 36D Dim
Master LED 4.9-50W GU10 930 36D Dim
929001348908
Master LED 4.9-50W GU10 940 36D Dim
Master LED 4.9-50W GU10 940 36D Dim
929001349008

Product family information

Description

Delivering a warm, halogen-like accent beam, MASTER VALUE is a perfect fit for spot lighting. Thanks to its high CRI, it realizes more natural colors, creating cozy and comfortable ambiences for residential and hospitality projects, and emphasizing the beauty of merchandise in retail. These LED spots MV GU10 have the familiar look and feel of spot lamps, keeping the classic beauty of glass spots and adding the strong performance of LED technology. The dimming function enables you to create the atmosphere you desire, and it works with broad selection of dimmers. MASTER VALUE also offers more energy savings that normal LED spots.

Benefits

  • With MASTER VALUE spotlight up to 80% energy saving compared with halogen lamps

  • Best mimic of a halogen spot for atmosphere creation

Features

  • Dimmable range

  • Compatible with an extensive range of dimmers

Applications

  • Hospitality
  • Retail
  • Residential

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER VALUE LEDspot MV en_AA pdf 2.0 MB
Additional literature
Explore the entire range of LED lamps pdf 7.4 MB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER VALUE LED spot MV
Multiple assets
Video
Get to know Philips LED lamps mp4 23.1 MB
Packaging image
Packaging Image tif 22.6 MB

Photometry and Lighting design

Family-IES-MASTER VALUE LED spot MV
Multiple assets