Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 2700 K, 395 lm, CRI 90, 25000 hour(s)

Master LED 4.9-50W GU10 927 36D Dim

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 2700 K, 395 lm, CRI 90, 25000 hour(s), 80.61 lm/W, PF 0.8, Beam angle 36 degree(s), IP20

Order code: 929001348808
Full order code: 871869670731900

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot

Downloads

Family

Product