Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 4000 K, 285 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 3.7-35W GU10 940 60D

Product Description

MASTER Value, LEDspot, PAR16, 35 W, GU10, 4000 K, 285 lm, CRI 90, 25000 hour(s), 85.14 lm/W, EEL F, PF 0.8, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001348702
Full order code: 871869670783800

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001348702 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929001348702 en_AA pdf 635.1 kB

Visuals

Product-Photographs-929001348702_EU
Multiple assets
Product-Diagrams-929001348702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 3.7-35W GU10 940 60D ies 29.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB